Active and preferred
RoHS Compliant

TLE42744D V50

The TLE42744D V50 is a LDO for load currents up to 400 mA. The device is designed for the harsh environment of automotive applications.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE42744D V50
TLE42744D V50
ea.

Product details

  • Accuracy
    2 %
  • Base Product
    TLE42744
  • Dropout Voltage
    250 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    No
  • Family
    OPTIREG™ linear General Purpose
  • Hold
    No
  • Operating Temperature
    -40 °C to 150 °C
  • Operating Voltage
    5.5 V to 40 V
  • Output Current max
    400 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    100 µA
  • Regulator Type
    General Purpose
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No
OPN
TLE42744DV50ATMA1
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Regulating input voltage up to 40V to VQ,nom = 5V/3.3V with ±2% precision, the TLE42744 is ideal for automotive and other applications. Features include overload, short circuit, and over-temperature protection. Its low quiescent current suits applications connected to VBAT.

Features

  • Very Low Current Consumption
  • Output Voltages 5 V and 3.3 V ±2%
  • Output Current up to 400 mA
  • Very Low Dropout Voltage
  • Output Current Limitation
  • Reverse Polarity Protection
  • Wide Temperature Range
  • From -40 °C up to 150 °C
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Robust protection features
  • Wide input & temp range operation

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }